Single N-Channel Power MOSFET 80V, 255A, 1.5mΩ, PQFN 8x8

Favorite

Overview

Industrial Power MOSFET in a 8x8mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Synchronous Rectifier
  • Motor Switch
  • Load Switch
  • Power Supply
  • Motor Control
  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMTS1D5N08H

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

80

1.5

N-Channel

Single

20

4

255

4.2

"-"

"-"

"-"

125

8220

$2.1776

More Details

Show More

1-25 of 25

Products per page

Jump to :