Single N-Channel Power MOSFET 40V, 553.8A, 0.4mΩ, PQFN 8x8

Favorite

Overview

This N-Channel MV MOSFET is produced using ON Semiconductor’s advanced Power Trench process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMTS0D4N04CLTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

40

0.4

N-Channel

Single

20

2.5

553.8

5

-

0.64

163

341

20600

$2.6008

More Details

Show More

1-25 of 25

Products per page

Jump to :