Single N-Channel Power MOSFET 60V, 328A, 0.81mΩ

Favorite

Overview

This N-Channel MV MOSFET is produced using ON Semiconductor’s advanced Power Trench process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Battery Switch
  • Switching power supplies
  • load Switch
  • AC-DC Power supplies
  • Motor Control
  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMTS001N06CLTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

60

0.81

N-Channel

Single

20

2.2

398.2

5

"-"

1.05

74.3

165

12300

$2.1123

More Details

Show More

1-25 of 25

Products per page

Jump to :