Single N-Channel Power MOSFET 30V, 12.5A, 8.4mΩ

Favorite

Overview

Power MOSFET, 30V, 53A, Single N Channel, SO8FL

  • DC-DC Converter, Point of Load, Power Load Switch, Motor Control
  • PC, Server, Game Console, HDD, Printer, other Computing and Consumer Products
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMS4939NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

8.4

N-Channel

Single

20

2.5

10.3

2

-

11

-

12.4

2000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :