Single N-Channel Power MOSFET 30V, 11.6A, 9.0mΩ

Favorite

Overview

Power MOSFET, 30 V, 11.4 A, N-Channel, SOIC8

  • DC-DC Converters, Power Load Switch, Notebook Battery Management
  • Notebook PC, Desktop PC, Server,Game Console, Netcom, Point of Load Module
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • Optimized for 5 V, 12 V Gate Drives
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMS4916NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

9

N-Channel

Single

20

2.5

9.4

1.98

-

12

17.4

15

1376

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :