Power MOSFET -30V -11.4A 19 mOhm Single P-Channel SO-8

Overview

This is a 30 V P-Channel Power MOSFET.

  • Load Switches

  • Notebook PCs
  • Desktop PCs

  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • SOIC-8 Surface Mount Package

Tools and Resources

Product services, tools and other useful resources related to NTMS4177P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMS4177PR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

P-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

-30

12

20

2.5

-11.4

1.52

-

19

36

29

3100

13

30

550

370

$0.4132

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.