Power MOSFET, 40V N Channel __A 0.9m Ohm in Dualcool56 package

Favorite

Overview

This N-Channel MOSFET is produced using ON Semiconductor’s advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Synchronous Rectifier in AC-DC and DC-DC power supplies
  • Motor Switch
  • Load switch
  • Power Supplies
  • Motor control
  • Solar Inverters
  • Motor Control
  • Top and bottom sided exposed in standard 5x6mm pin-out
  • Ultra low RDS-on
  • Reduced capacitances and package inductance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFSC0D9N04CL

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

40

0.85

N-Channel

Single

20

2

313

83

-

1.3

61

143

8500

$1.1155

More Details

Show More

1-25 of 25

Products per page

Jump to :