Power MOSFET, 80V N Channel 89A, 5.5m Ohm in SO8-FL

Favorite

Overview

Commercial Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • 48V systems
  • Battery management and protection
  • Motor Control
  • DC/DC converter
  • Load Switch
  • Synchronous Rectification
  • Battery Packs and ESS
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS6D1N08HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

80

5.5

N-Channel

Single

20

4

89

3.8

-

-

-

32

2085

$0.5285

More Details

Show More

1-25 of 25

Products per page

Jump to :