Single N−Channel Power MOSFET 100V, 104A, 8mΩ

Favorite

Overview

Power MOSFET 100V 104A 8mΩ Single N−Channel

  • Point of load modules
  • Netcom, Telecom
  • Servers
  • Low RDS(on)
  • Low input capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS6B05NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

100

8

N-Channel

Single

±20

4

104

138

-

-

-

44

3100

Price N/A

More Details

NTMFS6B05NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

100

8

N-Channel

Single

±20

4

104

138

-

-

-

44

3100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :