Single N-Channel Power MOSFET 100 V, 132 A, 4.8 mΩ

Favorite

Overview

Power MOSFET 100 V, 132 A, 4.8 mΩ, Single N-Channel

  • Point of load modules
  • Netcom, Telecom
  • Server
  • Low RDS(on)
  • Low input capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS6B03NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

N

100

4.8

N-Channel

Single

±20

4

132

165

-

-

-

58

4200

Price N/A

More Details

NTMFS6B03NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

5000

N

100

4.8

N-Channel

Single

±20

4

132

165

-

-

-

58

4200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :