Single N Channel Power MOSFET 60V, 200A, 1.8mΩ

Active

Overview

Power MOSFET 60V 200A 1.8 mOhm Single N Channel SO-8FL Logic Level

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification

  • Netcom, Telecom
  • Server
  • AC adapter
  • Handheld power tools

  • Low RDS(on)
  • Marketing leading FOM
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS5H615NL

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS5H615NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.8

20

2

200

3.2

-

2.5

28

62

4860

4.5

80

900

18

$0.9209

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.