Single N Channel Power MOSFET 60V, 47A, 10mΩ

Favorite

Overview

Power MOSFET 60V 47A 10 mOhm Single N Channel SO-8FL Logic Level

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • Netcom, Telecom
  • Server
  • AC adapter
  • Handheld power tools
  • Low RDS(on)
  • Marketing leading FOM
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5H610NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

60

10

N-Channel

Single

20

2

47

3

~NA~

13

6

13

880

$0.2737

More Details

Show More

1-25 of 25

Products per page

Jump to :