Power MOSFET, Single N-Channel, 60 V, 36 A, 15.0 mΩ

Favorite

Overview

Industrial Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Synchronous rectifier
  • Switching power supplies
  • Load Switch
  • AC-DC power Supplies
  • BLDC Motors
  • DC-DC Power Supplies
  • Low RDS(on)
  • Low QG and Gate capacitance
  • Industry standard 5 x 6 mm package Industry
  • Best in-class FOM (RDS(ON) x QG)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C677NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

60

15

N-Channel

Single

20

2

36

3.5

-

21.5

4.5

9.7

620

$0.2079

More Details

Show More

1-25 of 25

Products per page

Jump to :