Single N−Channel Power MOSFET 60V, 84A, 4.7mΩ

Favorite

Overview

NTMFS5C646NL is a Single N-Channel, Logic Level, Power MOSFET that has a small footprint designed for compact and efficient designs.

  • High Performance DC-DC Converters
  • Point of load Modules
  • Netcom, Telecom
  • Server
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • Small Footprint (5 x 6 mm) for Compact Design
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C646NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

60

4.7

N-Channel

Single

±20

2

89

79

-

6.3

4.5

33.7

2164

$0.9603

More Details

NTMFS5C646NLT3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

60

4.7

N-Channel

Single

±20

2

89

79

-

6.3

4.5

33.7

2164

$0.9603

More Details

Show More

1-25 of 25

Products per page

Jump to :