Single N-Channel Power MOSFET 40V, 130A, 2.5mΩ

Favorite

Overview

Power MOSFET 40V 130A 2.5mΩ Single N-Channel

  • High Performance DC-DC Converters
  • Point of Load Modules
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server
  • Handheld power tools
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • Small Footprint (5x6 mm) for Compact Design
  • NTMFS5C442NLTWF − Wettable Flank Option for Enhanced Optical Inspection
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C442NLTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

2.5

N-Channel

Single

±20

2

130

83

-

3.7

16

43

3100

Price N/A

More Details

NTMFS5C442NLTT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

2.5

N-Channel

Single

±20

2

130

83

-

3.7

16

43

3100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :