Single N−Channel Power MOSFET 40V, 370A, 0.67mΩ

Favorite

Overview

Power MOSFET 40 V, 0.67 mΩ, 370 A, Single N−Channel

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server
  • Handheld power tools
  • Low RDS(on)
  • Low input capacitance
  • Maximum junction temperature of 175C
  • Small Footprint (5x6 mm) for Compact Design
  • NTMFS5C404NLTWF − Wettable Flank Option for Enhanced Optical Inspection
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C404NLTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

N

40

0.67

N-Channel

Single

±20

2

370

68

-

1

66

81

12168

Price N/A

More Details

NTMFS5C404NLTT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

5000

N

40

0.67

N-Channel

Single

±20

2

370

68

-

1

66

81

12168

Price N/A

More Details

NTMFS5C404NLTWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

N

40

0.67

N-Channel

Single

±20

2

370

68

-

1

66

81

12168

Price N/A

More Details

NTMFS5C404NLTWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

0.67

N-Channel

Single

±20

2

370

68

-

1

66

81

12168

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :