Single N-Channel Power MOSFET 40V, 378A, 0.7mΩ

Favorite

Overview

Power MOSFET 40 V, 0.7 mΩ, 378 A, Single N−Channel

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server
  • Handheld power tools
  • Low RDS(on)
  • Low input capacitance
  • Maximum junction temperature of 175C
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C404NT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

N

40

0.7

N-Channel

Single

±20

4

378

200

-

-

66

128

8400

$3.68

More Details

NTMFS5C404NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

5000

N

40

0.7

N-Channel

Single

±20

4

378

200

-

-

66

128

8400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :