Single N-Channel Power MOSFET 60V, 60A, 12mΩ

Favorite

Overview

Power MOSFET 60 V, 61 A, 12 m, Single N−Channel

  • DC-DC Conversion
  • DC-DC Converters
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5844NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

60

12

N-Channel

Single

20

2.3

64

107

-

16

-

30

1460

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :