Power MOSFET 40V 172A 2.3 mOhm Single N-Channel SO-8FL Logic Level

Favorite

Overview

Power MOSFET, 40 V, 172 A, 2.3 mOhms

  • Secondary Side Synchronous Rectification
  • DC-DC Converter
  • Motor Driver
  • Power Supply
  • Isolated DC-DC Converter
  • Portable Hand Tools
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • Pb-Free, Halogen Free/BFR Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5830NLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

2.3

N-Channel

Single

20

3

172

125

-

3.6

-

113

5880

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :