NTMFS4H01NF: Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky
Product Description
Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky
|
Features |
|
Benefits |
| |
| |
| |
|
-
Integrated Schottky Diode
|
|
|
|
|
|
-
Minimize conduction losses
|
|
|
|
-
Minimize switching losses
|
|
Applications |
|
End Products |
- High Performance DC-DC Converters
- Point of Load
|
|
|
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|