feedback
Rate this webpage

Need
Support?


NTMFS4H01NF: Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky

Overview
Specifications
Datasheet: Power MOSFET, Single N−Channel, 25 V, 334 A, SO−8FL
Rev. 2 (88kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky
Features   Benefits
     
  • Integrated Schottky Diode
 
  • Increased efficiency
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low input capacitance
 
  • Minimize switching losses
Applications   End Products
  • High Performance DC-DC Converters
  • Point of Load
 
  • Netcom, Telecom
  • Servers
Technical Documentation & Design Resources
Design & Development Tools (1) Package Drawings (1)
Simulation Models (4) Evaluation Board Documents (5)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
25VT6A5VGEVB Intro Pending
Pb-free
T6 25V Power MOSFET Evaluation Board
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4H01NFT1G Active
Pb-free
Halide free
Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky, 25 V, 334 A, Single N?Channel, SO?8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $2.3
NTMFS4H01NFT3G Active
Pb-free
Halide free
Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky, 25 V, 334 A, Single N−Channel, SO−8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 5000 $2.3
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, Single N−Channel, 25 V, 334 A, SO−8FL
Rev. 2 (88kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky, 25 V, 334 A, Single N?Channel, SO?8FL   N-Channel   with Schottky Diode   25   20   2.1   334   125     1   0.7   37.8     8     5538   3416   175.3   SO-8FL / DFN-5 
 Pb-free 
 Halide free 
 Active     Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL with Schottky, 25 V, 334 A, Single N−Channel, SO−8FL   N-Channel   with Schottky Diode   25   20   2.1   334   125     1   0.7   37.8     8     5538   3416   175.3   SO-8FL / DFN-5 
Datasheet: Power MOSFET, Single N−Channel, 25 V, 334 A, SO−8FL
Rev. 2 (88kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
488AA   
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available