Single N−Channel Power MOSFET 25V, 334A, 0.7mΩ

Favorite

Overview

Power MOSFET 25V 334A 0.7 mOhm Single N−Channel SO−8FL FETky

  • High Performance DC-DC Converters
  • Point of Load
  • System Voltage Rails
  • Netcom, Telecom
  • Servers
  • Integrated Schottky Diode
  • Optimized Design to Minimize Conduction and Switching Losses
  • Optimized Package to Minimize Parasitic Inductances
  • Optimized material for improved thermal performance
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4H01NFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

25

0.7

N-Channel

Single

20

2.1

334

125

-

1

18.7

39

5538

Price N/A

More Details

NTMFS4H01NFT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

25

0.7

N-Channel

Single

20

2.1

334

125

-

1

18.7

39

5538

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :