Single N−Channel Logic Level Power MOSFET, 30 V, 230 A, 1.15 mΩ

Favorite

Overview

The NTMFS4C302N is a Single N-Channel Power MOSFET with a small footprint that is perfect for compact designs.

  • This product is general usage and suitable for many different applications
  • Netcom, Computing, Consumer, and Industrial End Products
  • Small Footprint (5 x 6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4C302NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

1.15

N-Channel

Single

20

2.2

230

96

-

1.7

37

82

5780

$0.6302

More Details

NTMFS4C302NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

-

-

F

30

1.15

N-Channel

Single

20

2.2

230

96

-

1.7

37

82

5780

$0.5626

More Details

Show More

1-25 of 25

Products per page

Jump to :