Single N−Channel Power MOSFET 30V, 136A, 2.1mΩ

Favorite

Overview

Power MOSFET 30V 136A 2.1 mΩ Single N−Channel SO−8FL

  • Small Footprint (5x6 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4C03NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

2.1

N-Channel

Single

20

2.2

136

64

-

2.8

-

19.8

3071

$0.4057

More Details

NTMFS4C03NT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

2.1

N-Channel

Single

20

2.2

136

64

-

2.8

-

19.8

3071

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :