Single N−Channel Power MOSFET 30 V, 69 A, 3.41mΩ

Favorite

Overview

Power MOSFET 30 V, 69 A, Single N−Channel, SO−8 FL

  • CPU Power Delivery
  • DC−DC Converters
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4C025NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

3.41

N-Channel

Single

20

2.1

69

25.5

-

4.88

-

26

1683

$0.2581

More Details

Show More

1-25 of 25

Products per page

Jump to :