30 V, 35 A, 9 mOhm Single N-Channel Power MOSFET, SO-8FL

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • CPU Power Delivery
  • DCDC Converters
  • Notebook, Desktop, Server, Game Console, and other computing products
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • These are PbFree Devices
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4945NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

-

N-Channel

Single

20

-

35

19.8

-

-

-

-

-

Price N/A

More Details

NTMFS4945NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

-

N-Channel

Single

20

-

35

19.8

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :