Single N-Channel Power MOSFET 30V, 246A, 1.1mΩ

Favorite

Overview

Power MOSFET 30V, 246A, 1.1 mOhm, Single N-Ch SO8FL

  • Power ORing
  • Motor Control
  • Load switching
  • Motor Drives
  • Networking and Telecom Equipment
  • Servers
  • Low RDS(on)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4931NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

1.1

N-Channel

Single

20

2.2

246

21.5

-

1.5

25

61.5

9821

Price N/A

More Details

NTMFS4931NT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

1.1

N-Channel

Single

20

2.2

246

21.5

-

1.5

25

61.5

9821

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :