Single N-Channel Power MOSFET 30V, 38A, 7.3mΩ

Obsolete

Overview

Power MOSFET, 30 V, 38 A, Single N Channel, SO8FL

  • High Side Synchronous DC-DC Converters
  • Vcore/GPUcore/VRM High Side Voltage Regulation
  • Notebook Battery Management
  • Notebook PC, Desktop PC, Server,Game Console, Netcom, Point of Load Module
  • Optimized Qg and Rg
  • Low Capacitance
  • Low RDS(on)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS4927N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4927NT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

7.3

20

2.2

38

23.6

-

12

34

16

913

3.1

8.4

366

108

Price N/A

More Details

NTMFS4927NT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

7.3

20

2.2

38

23.6

-

12

34

16

913

3.1

8.4

366

108

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.