feedback
Rate this webpage

Need
Support?


NTMFS4925N: Power MOSFET 30V 48A 5.6 mOhm Single N-Channel SO-8FL

Overview
Specifications
Packages
Datasheet: Power MOSFET, 30 V, 48 A, Single N-Channel
Rev. 6 (112.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
Power MOSFET 30V N Channel, 48A, SO8FL package
Features   Benefits
     
  • Optimized Qg and Rg
 
  • Improve Signal Quality and Minimize Switching Losses
  • Low Capacitance
 
  • Minimize Driver Loss
  • Low RDS(on)
 
  • Improve Efficiency
  • Pb-Free, Halogen Free
 
  • RoHS Compliant
Applications   End Products
  • High Side Synchronous DC-DC Converters
  • Vcore/GPUcore/VRM High Side Voltage Regulation
  • Notebook Battery Management
 
  • Notebook PC, Desktop PC, Server, Netcom, Point of Load Module
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (3) Package Drawings (1)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4925NT1G Active
Pb-free
Halide free
Power MOSFET 30V 48A 5.6 mOhm Single N-Channel SO-8FL, Power MOSFET 30V 48A 6mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.2267
NTMFS4925NT3G Active
Pb-free
Halide free
Power MOSFET 30V 48A 5.6 mOhm Single N-Channel SO-8FL, Power MOSFET 30V 48A 6mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 5000 $0.2267
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Datasheet: Power MOSFET, 30 V, 48 A, Single N-Channel
Rev. 6 (112.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 48A 5.6 mOhm Single N-Channel SO-8FL, Power MOSFET 30V 48A 6mOhm Single N-Channel SO-8FL   N-Channel   Single   30   20   2.2   48   23.2     8.5   5.6   10.8     4.2   13.6   1264   483   143   SO-8FL / DFN-5 
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 48A 5.6 mOhm Single N-Channel SO-8FL, Power MOSFET 30V 48A 6mOhm Single N-Channel SO-8FL   N-Channel   Single   30   20   2.2   48   23.2     8.5   5.6   10.8     4.2   13.6   1264   483   143   SO-8FL / DFN-5 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies