Power MOSFET 30V 91A 3.3 mOhm Single N-Channel Thermally Enhanced SO-8FL

Consult Sales Office

Overview

30 V, 91 A, Single NChannel, SO8 FL

  • CPU Power Delivery, DCDC Converters
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • Dual Sided Cooling Capability
  • These Devices are PbFree, Halogen Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS4923NE

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4923NET1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

1500

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

30

3.3

20

2

91

48

-

4.8

22

49.4

3579

3

-

1264

39

Price N/A

More Details

NTMFS4923NET3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

3.3

20

2

91

48

-

4.8

22

49.4

3579

3

-

1264

39

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.