NTMFS4897N: Power MOSFET 30V 171A 2 mOhm Single N-Channel SO-8FL FETky
Product Description
This 30 V N-Channel power MOSFET contains an integrated Schottky diode.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Improve System Efficiency
|
-
Low Capcitance and Optimized Qg
|
|
-
Improve System Performance
|
-
Monolithic Integrated Schottky
|
|
|
|
Applications |
|
End Products |
- DC-DC Converters (IMVP and VRM Synchronous Side Switching)
- Point of Load
|
|
- Server, PC, Game Console,Point of Load
|
Case Outlines
488AA
Packages
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|