NTMFS4854NS: SENSEFET® 25V 149A 2.5 mOhm Single N-Channel SO-8FL
Product Description
Single N-Channel SENSEFET Power MOSFET
|
Features |
| |
|
-
Accurate, Lossless Current Sensing
|
-
Low RDS(on) to Minimize Conduction Losses
|
-
Low Capacitance to Minimize Driver Losses
|
-
Optimized Gate Charge to Minimize Switching Losses
|
-
These Devices are PbFree, Halogen Free/BFR Free and are RoHS
Compliant
|
|
Applications |
- CPU Power Delivery
- DCDC Converters
- Low Side Switching
|
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|