Single N-Channel Power MOSFET 30V, 155A, 2.1mΩ

Last Shipments

Overview

This is a 30 V N-Channel Power MOSFET.

  • CPU power delivery
  • DC-DC converters
  • Low-side switching

  • Low RDS(on)
  • Low capacitance
  • Optimized gate charge

Tools and Resources

Product services, tools and other useful resources related to NTMFS4852N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4852NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

2.1

20

2.5

155

25.2

-

3.3

12.2

71.3

4970

11.3

28.6

970

427

Price N/A

More Details

NTMFS4852NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

30

2.1

20

2.5

155

25.2

-

3.3

12.2

71.3

4970

11.3

28.6

970

427

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.