Single N-Channel Power MOSFET 30V, 85A, 4.1mΩ

Favorite

Overview

Power MOSFET 30 V, 85A, Single N-Channel,

  • CPU Power Delivery
  • DC-DC Converters
  • Low Side Switching
  • Refer to Application Note AND8195/D
  • Notebook Computers
  • Servers/workstations
  • Low Capacitance
  • Low RDS(on)
  • Optimized Gate Charge
  • Thermally Enhanced SO-8 Package
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4847NAT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

4.1

16

2.5

85

43.1

-

6.2

34.3

19.2

2614

6.1

6

466

241

Price N/A

More Details

NTMFS4847NAT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

4.1

16

2.5

85

43.1

-

6.2

34.3

19.2

2614

6.1

6

466

241

Price N/A

More Details

NTMFS4847NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

4.1

16

2.5

85

43.1

-

6.2

34.3

19.2

2614

6.1

6

466

241

Price N/A

More Details

NTMFS4847NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

4.1

16

2.5

85

43.1

-

6.2

34.3

19.2

2614

6.1

6

466

241

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :