MOSFET, Single N-Channel 30V, 191A, 2mΩ

Favorite

Overview

MOSFET, 30V N-Channel Power MOSFET, 191A, 113.6W, 2mΩ, N−Channel, 5x6mm SO−8FL

  • CPU Power Delivery
  • DC−DC Converters
  • Low Side Switching
  • Computing, Netcom, Power Supply
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4833NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

2

N-Channel

Single

20

2.5

191

46.3

-

3

22

88

5600

Price N/A

More Details

NTMFS4833NT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

2

N-Channel

Single

20

2.5

191

46.3

-

3

22

88

5600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :