Power MOSFET 30V 171A 2 mOhm Single N-Channel S0-8FL Thermally Enhanced with Schottky Diode

Consult Sales Office

Overview

Power MOSFET 30 V, 171 A, Single NChannel, SO8 FL

  • DCDC Converters
  • CPU Power Delivery
  • Low Side Switching

  • Low RDS(on)
  • Low Capacitance
  • Includes Schottky Diode
  • Optimized Gate Charge to Minimize Switching Losses
  • Dual Sided Cooling Capability
  • These are PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NTMFS4825NFE

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4825NFET1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

1500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

2

20

2.5

171

96.2

-

3

40.2

83.6

5660

13.4

34

1150

495

Price N/A

More Details

NTMFS4825NFET3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

2

20

2.5

171

96.2

-

3

40.2

83.6

5660

13.4

34

1150

495

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.