Single N-Channel Power MOSFET 30V, 30A, 10.5mΩ

Favorite

Overview

Power MOSFET, 30V, 30A, Single N-Channel, SO8FL

  • CPU power Delivery
  • DC-DC Converters
  • High Side Switching
  • Refer to Application Note AND8195/D
  • Notebook Computing
  • Desktop Computing
  • Servers & Workstations
  • Low Rds(on)
  • Low Capacitance
  • Optimized Gate Charge
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4823NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

10.5

N-Channel

Single

20

2.5

30

38.5

-

18

32

6

795

Price N/A

More Details

NTMFS4823NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

10.5

N-Channel

Single

20

2.5

30

38.5

-

18

32

6

795

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :