Single N-Channel Power MOSFET 30V, 58.5A, 6.95mΩ

Obsolete

Overview

Power MOSFET 30 V, 58.5 A, Single N−Channel, SO−8 FL

  • CPU Power Delivery
  • Low Side Switching
  • DC-DC Converters
  • Refer to Application Note AND8195/D

  • Notebook Computers
  • Servers
  • Desktop Computers

  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • Thermally Enhanced S08 Package
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS4821N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4821NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

6.95

20

2.5

58.5

0.33

-

10.8

39

10.7

1400

3.8

2

282

136

Price N/A

More Details

NTMFS4821NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

30

6.95

20

2.5

58.5

0.33

-

10.8

39

10.7

1400

3.8

2

282

136

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.