Power MOSFET 30V 29A 5.25 mOhm Single N-Channel SO-8FL

Favorite

Overview

Power MOSFET 30 V, 29 A, Single N-Channel SO-8 Flat Lead

  • Notebooks, Graphic Cards
  • DC-DC Converters
  • Synchronous Rectification
  • Low RDS(on)
  • Optimized Gate Charge
  • Low Inductance SO-8 Package
  • This is a Pb-Free Device
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4121NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

-

N-Channel

Single

20

-

29

6.6

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :