Power MOSFET, Single N-Channel Standard Gate, 100 V, 78 A, 7.2 mΩ

Overview

This N-Channel MV MOSFET is produced using onsemi’s advanced PowerTrench process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Motor Control
  • DC-DC Converters
  • Battery management
  • Solar inverters

  • Multi Rotor Drones, Power Tools
  • Power Supplies
  • Battery packs and chargers
  • Power Optimizer

  • Low Qrr
  • Soft reverse recovery body diode
  • Low RDS(on)
  • Small Footprint (5 x 6 mm)
  • Shielded Gate MOSFET Technology
  • 100% UIL Tested
  • MSL1 Robust Package Design
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS10N7D2C

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS10N7D2C

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

100

7.2

±20

4

78

83

-

-

-

26

1880

5.1

116

1105

13

$1.3685

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.