MOSFET, Power, 25V Single N-Channel, SO-8FL

Favorite

Overview

MOSFET, Power, 25V Single N-Channel, 0.68mΩ, 380A, SO-8FL 5x6mm

  • DC-DC Converters
  • Power Load Switch
  • Motor Control
  • Battery Management
  • Notebook and Desktop PC's, Servers, Telecom, other Computing and Communication Devices
  • Small Footprint in Advanced SO-8FL 5x6 Package Technology
  • Ultra Low RDS(on)
  • Low Qg and Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS0D8N02P1ET1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

25

0.68

N-Channel

Single

+16, -12

2

380

139

N/A

0.84

52

116

8600

$1.4683

More Details

Show More

1-25 of 25

Products per page

Jump to :