MOSFET, Power, Single N-Channel, 30V, SO-8FL

Favorite

Overview

MOSFET, Power, Single N-Channel, 30V, 0.5Ω, 462A, 187A, SO-8FL

  • ORing
  • Motor Drive
  • DC-DC Converters
  • Power Load Switch
  • Battery Management
  • High End Computing, Netcom, Industrial, and Consumer End Products
  • Advanced Package (5x6mm)
  • Ultra Low RDS(on)
  • These Devices are Pb−Free, Halogen Free/BFR Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS0D5N03CT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

30

0.5

N-Channel

Single

±20

2.2

462

187

-

0.75

-

195

12800

$1.2383

More Details

Show More

1-25 of 25

Products per page

Jump to :