MOSFET, Power, 30V N-Channel, SO8-FL

Favorite

Overview

MOSFET, Power, 30V/±20V N-Channel, 0.55mΩ @ 10V, 435A, SO8FL 5x6mm

  • Hot swap and ORing
  • Power Load Switch
  • Battery Management and Protection
  • Blade Servers, Network Systems, Power Supplies with 12V supply
  • Wide SOA
  • Ultra Low RDS(on)
  • Advanced SO8-FL 5x6mm Package Technology
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS0D55N03CGT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

30

0.55

N-Channel

Single

±20

2.2

435

3.9

N/A

N/A

N/A

195

14311

$1.2627

More Details

Show More

1-25 of 25

Products per page

Jump to :