Power MOSFET, 150V Single N channel 61A, 14m Ohm in Power56 package

Favorite

Overview

This N-Channel MV MOSFET is produced using advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • The product is for general industrial and suitable for many different applications
  • Synchronous Rectification in Power Supplies
  • Primary mosfet in isolated DC-DC Power Supplies
  • AC-DC Power Supplies and DC-DC Power Supplies
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 14 mΩ at VGS = 10 V, ID = 29 A
  • Max rDS(on) = 16.2 mΩ at VGS = 8 V, ID = 15 A
  • 50% Lower Qrr than other mosfet suppliers
  • Lowers Switching noise /EMI
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • ROHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS015N15MC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

150

14

N-Channel

Single

20

4.5

61

2.5

"-"

"-"

"-"

27

2120

$1.3669

More Details

Show More

1-25 of 25

Products per page

Jump to :