Single N-Channel Power MOSFET 100V, 105A, 5.1 mΩ

Favorite

Overview

Industrial Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Synchronous Rectification in USB type C Designs
  • SR in power supplies
  • Primary MOSFET in DC-DC modules
  • AC-DC Adapters
  • AC-DC Switching Power Supplies
  • DC-DC Modules
  • Small Footprint (5x6 mm)
  • Low RDS (ON) Resistance
  • Low QG and Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS005N10MCLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

100

5.1

N-Channel

Single

±20

3

105

125

~NA~

7.1

26

55

4100

$0.8143

More Details

Show More

1-25 of 25

Products per page

Jump to :