Dual N-Channel Power MOSFET 60V, 26A, 28mΩ

Favorite

Overview

Industrial Power MOSFET in a 5x6 mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Motor Control
  • Synchronous DC to DC Regulator
  • Power Switches (High Side Driver,Low Side Driver, H-Bridges etc.)
  • Battery Management and Protection
  • Battery Packs
  • Power Supplies
  • Rotary Drones
  • Power Tools
  • Power Over Ethernet (PoE)
  • Low on resistance
  • High current capability
  • Small footprint (5x6 mm)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFD5C680NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

Y

60

28

N-Channel

Dual

20

2.2

26

19

-

41

2

5

350

$0.3326

More Details

Show More

1-25 of 25

Products per page

Jump to :