Power MOSFET, Dual N-Channel, 60V, 42A, 14.4 mΩ

Overview

Industrial Power MOSFET in a 5x6 mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Motor Control
  • Synchronous DC to DC Regulator
  • Power Switches (High Side Driver,Low Side Driver, H-Bridges etc.)
  • Battery Management and Protection

  • Battery Packs
  • Power Supplies
  • Rotary Drones
  • Power Tools
  • Power Over Ethernet (PoE)

  • Low on resistance
  • High current capability
  • Small footprint (5x6 mm)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFD5C674NL

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFD5C674NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

14.4

20

2.2

42

37

-

20.4

4.7

10

640

1

11.2

313

7.7

$0.2514

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.