Power Mosfet 30V POWERTRENCH® Power Clip

Active

Overview

Power Mosfet 30V POWERTRENCH® Power Clip Asymmetric Dual N-Channel

  • DC-DC Converters
  • DC-DC Converters

  • High Performance Computers
  • Graphics Cards

  • Small Footprint (5x6mm) for Compact Design
  • Low RDS(on) to minimize conduction losses
  • Low Qg and capacitance to minimize driver losses

Tools and Resources

Product services, tools and other useful resources related to NTMFD001N03P9

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFD001N03P9

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

30

5

16

3

128

25

~NA~

6.5

7.9

17

1224

2

~NA~

397

42

$0.8933

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.