Dual N-Channel Enhancement Mode Power MOSFET 20V, 6.5A, 35mΩ

Favorite

Overview

Power MOSFET 6.0 Amps, 20 Volts N−Channel Enhancement Mode Dual SO−8 Package

  • DC-DC Converters
  • Low Voltage Motor Control
  • Power Management in Portable and Battery-Powered Products
  • Computers, Printers, Cellular and Cordless Telephones and PCMCIA Cards
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature Dual SO-8 Surface Mount Package
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • SO-8 Mounting Information Provided
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMD6N02R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

20

-

N-Channel

Dual

12

1.2

6

2

Q1=Q2=49

Q1=Q2=35

20

12

785

Price N/A

More Details

NTMD6N02R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

20

-

N-Channel

Dual

12

1.2

6

2

Q1=Q2=49

Q1=Q2=35

20

12

785

$0.2991

More Details

Show More

1-25 of 25

Products per page

Jump to :