Dual N-Channel Power MOSFET 30V, 7.5A, 24mΩ

Favorite

Overview

Power MOSFET 30 V, 7 A, Dual N-Channel, SOIC-8

  • Disk Drives
  • DC-DC Converters
  • Printers
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • Dual SOIC-8 Surface Mount Package Saves Board Space
  • This is a Pb-Free Device
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMD4840NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

Q1=Q2=24

N-Channel

Dual

20

3

7.5

1.14

-

Q1=Q2=36

-

4.8

520

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :